How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BD: | 5.88 |
| P: | 1.88 in | U: | 0.75 in |
| T: | 1.125 | L: | 5.51 in |
| AG: | 4.65 | H: | 0.53 in |
| V: | 1.94 in | LM: | 7.76 |
| AK: | 4.5 | BE: | 0.38 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AE2: | 0.56 |
| BF: | 0.41 | G: | 1.94 |
| D: | 2.69 | AJ: | 5.88 |
| AB: | 4.07 | AA: | 8.88 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 350 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Series Code: | OE | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 3.89 | Bore Code: | 18 |
| Model Code: | 23YFC | Ratio Range: | 5:1 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

