How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AB: | 4.07 |
| L: | 5.51 in | AE2: | 0.56 |
| H: | 0.53 in | BE: | 0.38 in |
| LM: | 7.76 | D: | 2.69 |
| LL: | 2.12 in | U: | 0.75 in |
| I: | 3.77 in | AA: | 8.88 |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 4.65 | G: | 1.94 |
| V: | 1.94 in | T: | 1.125 |
| AF: | 0.19 | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.674 |
| Product Type: | Right Angle | Bore Code: | 18 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Output RPM: | 29.2 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Diameter (in): | 1.125 in |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

