How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 5.51 in |
| G: | 1.94 | P: | 1.88 in |
| I: | 3.77 in | LL: | 2.12 in |
| AJ: | 5.88 | V: | 1.94 in |
| H: | 0.53 in | AB: | 4.07 |
| BD: | 5.88 | T: | 1.125 |
| AF: | 0.19 | AA: | 8.88 |
| U: | 0.75 in | D: | 2.69 |
| AE2: | 0.56 | LM: | 7.76 |
| BE: | 0.38 in | AG: | 4.65 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 3.47 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

