How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | V: | 1.94 in |
| H: | 0.53 in | P: | 1.88 in |
| U: | 0.75 in | AB: | 4.07 |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 8.88 | BD: | 5.88 |
| AJ: | 5.88 | L: | 5.51 in |
| AE2: | 0.56 | G: | 1.94 |
| AK: | 4.5 | AF: | 0.19 |
| D: | 2.69 | AG: | 4.65 |
| T: | 1.125 | LL: | 2.12 in |
Technical Specifications
| Output RPM: | 233 | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.47 | Series Code: | OE |
| Assembly: | YFC-1 | Ratio: | 7.5:1 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

