How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BF: | 0.41 |
| LL: | 2.12 in | V: | 1.94 in |
| L: | 5.51 in | U: | 0.75 in |
| AG: | 4.65 | BD: | 5.88 |
| I: | 3.77 in | G: | 1.94 |
| AK: | 4.5 | AA: | 8.88 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AF: | 0.19 | T: | 1.125 |
| AB: | 4.07 | AE2: | 0.56 |
| LM: | 7.76 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.455 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.75 in |
| Model Code: | 23YFC | Gear Type: | Worm |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

