How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | D: | 2.69 |
| AJ: | 7.25 | T: | 1.125 |
| G: | 1.94 | I: | 3.77 in |
| BD: | 9 | AB: | 4.07 |
| L1: | 8.76 in | AE2: | 0.56 |
| BE1: | 0.5 in | LL: | 2.12 in |
| V: | 1.94 in | AG: | 4.65 |
| U: | 0.75 in | H: | 0.53 in |
| BF: | 0.53 | AK: | 8.5 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| AA: | 8.88 | P: | 1.88 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.08 | Input RPM: | 1,750 |
| Bore Code: | 18 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.375 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

