How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| AB: | 4.07 | L1: | 8.76 in |
| AE2: | 0.56 | D: | 2.69 |
| AA: | 8.88 | P: | 1.88 in |
| T: | 1.125 | AK: | 8.5 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| I: | 3.77 in | L: | 5.51 in |
| U: | 0.75 in | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.19 |
| BD: | 9 | AG: | 4.65 |
| V: | 1.94 in | G: | 1.94 |
Technical Specifications
| Center Distance (in): | 2.375 | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.307 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

