How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AE2: | 0.56 |
| AB: | 4.07 | AG: | 4.65 |
| T: | 1.125 | H: | 0.53 in |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | V: | 1.94 in |
| U: | 0.75 in | I: | 3.77 in |
| AF: | 0.19 | P: | 1.88 in |
| L1: | 8.76 in | G: | 1.94 |
| AA: | 8.88 | BE1: | 0.5 in |
| D: | 2.69 | L: | 5.51 in |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 18 | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Assembly: | YFC-1 | Center Distance (in): | 2.375 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

