How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | L1: | 8.76 in |
| BD: | 9 | L: | 5.51 in |
| AJ: | 7.25 | V: | 1.94 in |
| AG: | 4.65 | G: | 1.94 |
| BE1: | 0.5 in | BF: | 0.53 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| P: | 1.88 in | T: | 1.125 |
| AB: | 4.07 | H: | 0.53 in |
| AF: | 0.19 | AE2: | 0.56 |
| I: | 3.77 in | AA: | 8.88 |
| AK: | 8.5 | D: | 2.69 |
Technical Specifications
| Output RPM: | 17.5 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.307 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Model Code: | 23YFC |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 18 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

