How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.19 |
| L1: | 8.76 in | BF: | 0.53 |
| AE2: | 0.56 | L: | 5.51 in |
| U: | 0.75 in | D: | 2.69 |
| AK: | 8.5 | G: | 1.94 |
| AG: | 4.65 | BE1: | 0.5 in |
| AA: | 8.88 | P: | 1.88 in |
| T: | 1.125 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | BD: | 9 |
| V: | 1.94 in | I: | 3.77 in |
| AB: | 4.07 | LL: | 2.12 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Bore Code: | 18 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Series Code: | OE | Output RPM: | 117 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 23YFC |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.3 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

