How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | L1: | 8.76 in |
| BE1: | 0.5 in | P: | 1.88 in |
| BD: | 9 | AG: | 4.65 |
| BF: | 0.53 | AF: | 0.19 |
| AE2: | 0.56 | G: | 1.94 |
| AB: | 4.07 | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| L: | 5.51 in | AA: | 8.88 |
| U: | 0.75 in | LL: | 2.12 in |
| I: | 3.77 in | D: | 2.69 |
Technical Specifications
| Output RPM: | 117 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Assembly: | YFC-1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.3 | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

