How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.56 |
| AF: | 0.19 | AB: | 4.07 |
| T: | 1.125 | LL: | 2.12 in |
| G: | 1.94 | U: | 0.75 in |
| AJ: | 7.25 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| L1: | 8.76 in | AA: | 8.88 |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | P: | 1.88 in |
| H: | 0.53 in | V: | 1.94 in |
| AG: | 4.65 | L: | 5.51 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 117 | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.3 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Bore Code: | 18 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

