How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AA: | 8.88 |
| P: | 1.88 in | AJ: | 7.25 |
| U: | 0.75 in | L: | 5.51 in |
| BE1: | 0.5 in | D: | 2.69 |
| I: | 3.77 in | AF: | 0.19 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| G: | 1.94 | L1: | 8.76 in |
| V: | 1.94 in | T: | 1.125 |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Ratio Range: | 20:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Bore Code: | 18 |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 1.83 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

