How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | T: | 1.125 |
| BD: | 9 | U: | 0.75 in |
| L: | 5.51 in | I: | 3.77 in |
| BF: | 0.53 | P: | 1.88 in |
| AA: | 8.88 | G: | 1.94 |
| AB: | 4.07 | L1: | 8.76 in |
| AJ: | 7.25 | D: | 2.69 |
| H: | 0.53 in | AE2: | 0.56 |
| V: | 1.94 in | BE1: | 0.5 in |
| AF: | 0.19 | AK: | 8.5 |
Technical Specifications
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Center Distance (in): | 2.375 |
| Ratio Range: | 20:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 1.83 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

