How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AJ: | 7.25 |
| LL: | 2.12 in | BE1: | 0.5 in |
| D: | 2.69 | BD: | 9 |
| T: | 1.125 | U: | 0.75 in |
| L: | 5.51 in | L1: | 8.76 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | G: | 1.94 |
| AE2: | 0.56 | AG: | 4.65 |
| H: | 0.53 in | V: | 1.94 in |
| BF: | 0.53 | AK: | 8.5 |
| P: | 1.88 in | AB: | 4.07 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Series Code: | OE | Ratio: | 30:1 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.32 | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Bore Code: | 18 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

