How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| BF: | 0.53 | AG: | 4.65 |
| AK: | 8.5 | L: | 5.51 in |
| L1: | 8.76 in | D: | 2.69 |
| U: | 0.75 in | BE1: | 0.5 in |
| AA: | 8.88 | AF: | 0.19 |
| I: | 3.77 in | BD: | 9 |
| AB: | 4.07 | T: | 1.125 |
| AJ: | 7.25 | G: | 1.94 |
| AE2: | 0.56 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
Technical Specifications
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 40:1 | Center Distance (in): | 2.375 |
| Assembly: | YFC-1 | Bore Code: | 18 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.75 in | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.04 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

