How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | L1: | 8.76 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | LL: | 2.12 in |
| AA: | 8.88 | BD: | 9 |
| AF: | 0.19 | AJ: | 7.25 |
| L: | 5.51 in | P: | 1.88 in |
| BF: | 0.53 | U: | 0.75 in |
| H: | 0.53 in | AK: | 8.5 |
| G: | 1.94 | D: | 2.69 |
| AB: | 4.07 | T: | 1.125 |
| I: | 3.77 in | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.04 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Ratio Range: | 40:1 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Bore Code: | 18 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

