How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | AG: | 4.65 |
| V: | 1.94 in | LL: | 2.12 in |
| AF: | 0.19 | AJ: | 7.25 |
| AK: | 8.5 | AB: | 4.07 |
| G: | 1.94 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| L: | 5.51 in | T: | 1.125 |
| BD: | 9 | P: | 1.88 in |
| I: | 3.77 in | U: | 0.75 in |
| BE1: | 0.5 in | AA: | 8.88 |
| AE2: | 0.56 | BF: | 0.53 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Model Code: | 23YFC |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3.89 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

