How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | V: | 1.94 in |
| BD: | 9 | P: | 1.88 in |
| AF: | 0.19 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| AK: | 8.5 | LL: | 2.12 in |
| AB: | 4.07 | G: | 1.94 |
| AA: | 8.88 | T: | 1.125 |
| AJ: | 7.25 | AE2: | 0.56 |
| BF: | 0.53 | AG: | 4.65 |
| L: | 5.51 in | I: | 3.77 in |
| H: | 0.53 in | L1: | 8.76 in |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 3.89 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 350 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Ratio: | 5:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

