How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| AG: | 4.65 | L: | 5.51 in |
| D: | 2.69 | LL: | 2.12 in |
| AK: | 8.5 | AF: | 0.19 |
| L1: | 8.76 in | H: | 0.53 in |
| P: | 1.88 in | V: | 1.94 in |
| AE2: | 0.56 | AB: | 4.07 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| U: | 0.75 in | I: | 3.77 in |
| AA: | 8.88 | T: | 1.125 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.89 | Motor Frame Size: | 180TC |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 18 |
| Input Diameter (in): | 0.75 in | Ratio: | 5:1 |
| Assembly: | YFC-1 | Output RPM: | 350 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

