How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 1.88 in |
| I: | 3.77 in | L: | 5.51 in |
| T: | 1.125 | G: | 1.94 |
| AB: | 4.07 | D: | 2.69 |
| AG: | 4.65 | V: | 1.94 in |
| BF: | 0.53 | U: | 0.75 in |
| AE2: | 0.56 | AJ: | 7.25 |
| AA: | 8.88 | AK: | 8.5 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| BD: | 9 | LL: | 2.12 in |
| AF: | 0.19 | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Series Code: | OE |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.847 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

