How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 3.77 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| BF: | 0.53 | P: | 1.88 in |
| AF: | 0.19 | BD: | 9 |
| AB: | 4.07 | AG: | 4.65 |
| L: | 5.51 in | G: | 1.94 |
| V: | 1.94 in | U: | 0.75 in |
| L1: | 8.76 in | AJ: | 7.25 |
| AK: | 8.5 | D: | 2.69 |
| AA: | 8.88 | T: | 1.125 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
Technical Specifications
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 0.847 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Bore Code: | 18 | Model Code: | 23YFC |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output RPM: | 35 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

