How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 2.69 |
| BE1: | 0.5 in | AJ: | 7.25 |
| U: | 0.75 in | AG: | 4.65 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AK: | 8.5 |
| AA: | 8.88 | BD: | 9 |
| AB: | 4.07 | AF: | 0.19 |
| AE2: | 0.56 | T: | 1.125 |
| I: | 3.77 in | BF: | 0.53 |
| L1: | 8.76 in | L: | 5.51 in |
| G: | 1.94 | P: | 1.88 in |
Technical Specifications
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Output RPM: | 35 | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 0.847 | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

