How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.19 |
| G: | 1.94 | AG: | 4.65 |
| L: | 5.51 in | AA: | 8.88 |
| U: | 0.75 in | I: | 3.77 in |
| V: | 1.94 in | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| D: | 2.69 | BD: | 9 |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 | AB: | 4.07 |
| H: | 0.53 in | AE2: | 0.56 |
| P: | 1.88 in | T: | 1.125 |
Technical Specifications
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.847 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Ratio: | 50:1 | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

