How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| BE1: | 0.5 in | I: | 3.77 in |
| AK: | 8.5 | P: | 1.88 in |
| T: | 1.125 | AF: | 0.19 |
| LL: | 2.12 in | H: | 0.53 in |
| U: | 0.75 in | BD: | 9 |
| AJ: | 7.25 | D: | 2.69 |
| AE2: | 0.56 | L1: | 8.76 in |
| V: | 1.94 in | BF: | 0.53 |
| AA: | 8.88 | AB: | 4.07 |
Technical Specifications
| Model Code: | 23YFC | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Series Code: | OE | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.847 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

