How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | T: | 1.125 |
| L: | 5.51 in | P: | 1.88 in |
| AJ: | 7.25 | I: | 3.77 in |
| AG: | 4.65 | L1: | 8.76 in |
| U: | 0.75 in | AB: | 4.07 |
| V: | 1.94 in | LL: | 2.12 in |
| D: | 2.69 | AE2: | 0.56 |
| H: | 0.53 in | BE1: | 0.5 in |
| AF: | 0.19 | BD: | 9 |
| AA: | 8.88 | BF: | 0.53 |
| G: | 1.94 | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 60:1 | Bore Code: | 18 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Series Code: | OE |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.125 in | Output RPM: | 29.2 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.674 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

