How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| D: | 2.69 | I: | 3.77 in |
| V: | 1.94 in | BF: | 0.53 |
| H: | 0.53 in | T: | 1.125 |
| AA: | 8.88 | G: | 1.94 |
| AB: | 4.07 | U: | 0.75 in |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | L: | 5.51 in |
| P: | 1.88 in | AG: | 4.65 |
| AE2: | 0.56 | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Ratio Range: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Ratio: | 60:1 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Model Code: | 23YFC | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.674 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

