How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 8.5 |
| AA: | 8.88 | AF: | 0.19 |
| AE2: | 0.56 | L: | 5.51 in |
| AJ: | 7.25 | AB: | 4.07 |
| U: | 0.75 in | LL: | 2.12 in |
| I: | 3.77 in | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| T: | 1.125 | P: | 1.88 in |
| D: | 2.69 | L1: | 8.76 in |
| AG: | 4.65 | H: | 0.53 in |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 23YFC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 29.2 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 0.674 | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

