How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | H: | 0.53 in |
| AA: | 8.88 | AK: | 8.5 |
| G: | 1.94 | BF: | 0.53 |
| U: | 0.75 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| V: | 1.94 in | AE2: | 0.56 |
| D: | 2.69 | AG: | 4.65 |
| L1: | 8.76 in | BD: | 9 |
| BE1: | 0.5 in | P: | 1.88 in |
| AJ: | 7.25 | L: | 5.51 in |
| I: | 3.77 in | T: | 1.125 |
Technical Specifications
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3.08 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Output RPM: | 175 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Series Code: | OE |
| Ratio Range: | 10:1 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Bore Code: | 18 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

