How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | L1: | 8.76 in |
| AK: | 8.5 | AE2: | 0.56 |
| G: | 1.94 | AB: | 4.07 |
| BD: | 9 | P: | 1.88 in |
| AF: | 0.19 | U: | 0.75 in |
| D: | 2.69 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| LL: | 2.12 in | T: | 1.125 |
| V: | 1.94 in | BF: | 0.53 |
| AG: | 4.65 | I: | 3.77 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Output RPM: | 17.5 |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Bore Code: | 18 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 0.307 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.125 in | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

