How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AA: | 8.88 |
| BE1: | 0.5 in | U: | 0.75 in |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.56 | V: | 1.94 in |
| LL: | 2.12 in | H: | 0.53 in |
| G: | 1.94 | P: | 1.88 in |
| AK: | 8.5 | AG: | 4.65 |
| D: | 2.69 | AF: | 0.19 |
| AB: | 4.07 | L: | 5.51 in |
| BD: | 9 | L1: | 8.76 in |
| T: | 1.125 | Center Distance (in): | 2.375 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Model Code: | 23YFC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.125 in | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.307 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Series Code: | OE |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 18 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

