How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 2.69 |
| BF: | 0.53 | H: | 0.53 in |
| AG: | 4.65 | AK: | 8.5 |
| AJ: | 7.25 | AB: | 4.07 |
| I: | 3.77 in | T: | 1.125 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| G: | 1.94 | AA: | 8.88 |
| U: | 0.75 in | BE1: | 0.5 in |
| LL: | 2.12 in | L: | 5.51 in |
| BD: | 9 | L1: | 8.76 in |
| V: | 1.94 in | P: | 1.88 in |
Technical Specifications
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 18 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.307 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Assembly: | YFC-1 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

