How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AJ: | 7.25 |
| V: | 1.94 in | D: | 2.69 |
| AF: | 0.19 | AA: | 8.88 |
| AB: | 4.07 | BF: | 0.53 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | P: | 1.88 in |
| H: | 0.53 in | I: | 3.77 in |
| BE1: | 0.5 in | LL: | 2.12 in |
| AG: | 4.65 | AE2: | 0.56 |
| T: | 1.125 | BD: | 9 |
| L1: | 8.76 in | AK: | 8.5 |
Technical Specifications
| Bore Code: | 18 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Center Distance (in): | 2.375 | Output RPM: | 117 |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Assembly: | YFC-1 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.3 |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

