How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | L1: | 8.76 in |
| U: | 0.75 in | V: | 1.94 in |
| AG: | 4.65 | G: | 1.94 |
| AA: | 8.88 | BE1: | 0.5 in |
| D: | 2.69 | L: | 5.51 in |
| AJ: | 7.25 | T: | 1.125 |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AK: | 8.5 |
| AE2: | 0.56 | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| P: | 1.88 in | AB: | 4.07 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.125 in | Ratio: | 15:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 2.3 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Bore Code: | 18 |
| Model Code: | 23YFC | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

