How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AG: | 4.65 |
| V: | 1.94 in | I: | 3.77 in |
| BE1: | 0.5 in | D: | 2.69 |
| LL: | 2.12 in | P: | 1.88 in |
| U: | 0.75 in | AJ: | 7.25 |
| L1: | 8.76 in | H: | 0.53 in |
| AE2: | 0.56 | BD: | 9 |
| AB: | 4.07 | L: | 5.51 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | T: | 1.125 |
| AF: | 0.19 | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.75 in | Ratio: | 15:1 |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 2.3 | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Output RPM: | 117 | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

