How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AG: | 4.65 |
| BE1: | 0.5 in | U: | 0.75 in |
| L: | 5.51 in | L1: | 8.76 in |
| P: | 1.88 in | AA: | 8.88 |
| BD: | 9 | AK: | 8.5 |
| G: | 1.94 | AB: | 4.07 |
| AJ: | 7.25 | T: | 1.125 |
| I: | 3.77 in | AE2: | 0.56 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | BF: | 0.53 |
| LL: | 2.12 in | D: | 2.69 |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | Ratio: | 25:1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Bore Code: | 18 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.51 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

