How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BF: | 0.53 |
| I: | 3.77 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| AA: | 8.88 | AF: | 0.19 |
| L1: | 8.76 in | G: | 1.94 |
| L: | 5.51 in | AE2: | 0.56 |
| V: | 1.94 in | T: | 1.125 |
| AB: | 4.07 | BD: | 9 |
| AK: | 8.5 | D: | 2.69 |
| LL: | 2.12 in | AG: | 4.65 |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.51 | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Ratio: | 25:1 |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Gear Type: | Worm | Bore Code: | 18 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 70 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

