How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| AA: | 8.88 | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| L: | 5.51 in | G: | 1.94 |
| T: | 1.125 | LL: | 2.12 in |
| D: | 2.69 | V: | 1.94 in |
| AB: | 4.07 | U: | 0.75 in |
| L1: | 8.76 in | AF: | 0.19 |
| AE2: | 0.56 | I: | 3.77 in |
| BF: | 0.53 | AG: | 4.65 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.32 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Model Code: | 23YFC |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 30:1 | Center Distance (in): | 2.375 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

