How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AK: | 8.5 |
| P: | 1.88 in | BD: | 9 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | G: | 1.94 |
| BE1: | 0.5 in | AJ: | 7.25 |
| U: | 0.75 in | AE2: | 0.56 |
| AA: | 8.88 | D: | 2.69 |
| T: | 1.125 | LL: | 2.12 in |
| V: | 1.94 in | AG: | 4.65 |
| BF: | 0.53 | L: | 5.51 in |
| L1: | 8.76 in | AB: | 4.07 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Output RPM: | 58.3 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.32 | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

