How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BE1: | 0.5 in |
| T: | 1.125 | AF: | 0.19 |
| I: | 3.77 in | AE2: | 0.56 |
| D: | 2.69 | V: | 1.94 in |
| BD: | 9 | AB: | 4.07 |
| AK: | 8.5 | AG: | 4.65 |
| LL: | 2.12 in | BF: | 0.53 |
| L: | 5.51 in | AA: | 8.88 |
| U: | 0.75 in | AJ: | 7.25 |
| P: | 1.88 in | L1: | 8.76 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.125 in |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.32 | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Ratio Range: | 30:1 | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

