How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| AE2: | 0.56 | LL: | 2.12 in |
| AK: | 8.5 | BD: | 9 |
| D: | 2.69 | L: | 5.51 in |
| V: | 1.94 in | U: | 0.75 in |
| G: | 1.94 | L1: | 8.76 in |
| AB: | 4.07 | I: | 3.77 in |
| P: | 1.88 in | T: | 1.125 |
| BE1: | 0.5 in | AA: | 8.88 |
| AJ: | 7.25 | BF: | 0.53 |
| H: | 0.53 in | AF: | 0.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.32 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 18 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.125 in | Model Code: | 23YFC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Motor Frame Size: | 210TC |
| Ratio Range: | 30:1 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

