How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | L1: | 8.76 in |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 3.77 in | AJ: | 7.25 |
| AF: | 0.19 | AK: | 8.5 |
| LL: | 2.12 in | P: | 1.88 in |
| T: | 1.125 | AB: | 4.07 |
| U: | 0.75 in | BD: | 9 |
| H: | 0.53 in | V: | 1.94 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | AG: | 4.65 |
| G: | 1.94 | D: | 2.69 |
Technical Specifications
| Ratio: | 30:1 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.32 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 30:1 |
| Model Code: | 23YFC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

