How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L: | 5.51 in |
| U: | 0.75 in | H: | 0.53 in |
| BE1: | 0.5 in | AB: | 4.07 |
| L1: | 8.76 in | AA: | 8.88 |
| AE2: | 0.56 | D: | 2.69 |
| BD: | 9 | AJ: | 7.25 |
| V: | 1.94 in | P: | 1.88 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | LL: | 2.12 in |
| T: | 1.125 | AK: | 8.5 |
| I: | 3.77 in | AF: | 0.19 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Model Code: | 23YFC | Ratio: | 40:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.04 | Output Diameter (in): | 1.125 in |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Bore Code: | 18 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

