How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AF: | 0.19 |
| P: | 1.88 in | L1: | 8.76 in |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | L: | 5.51 in |
| I: | 3.77 in | G: | 1.94 |
| V: | 1.94 in | T: | 1.125 |
| AB: | 4.07 | BE1: | 0.5 in |
| U: | 0.75 in | AJ: | 7.25 |
| AE2: | 0.56 | AA: | 8.88 |
| BD: | 9 | D: | 2.69 |
| AG: | 4.65 | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.847 | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

