How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | LL: | 2.12 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | T: | 1.125 |
| L: | 5.51 in | AB: | 4.07 |
| L1: | 8.76 in | AF: | 0.19 |
| G: | 1.94 | AA: | 8.88 |
| AJ: | 7.25 | AE2: | 0.56 |
| H: | 0.53 in | I: | 3.77 in |
| P: | 1.88 in | V: | 1.94 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.674 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Motor Frame Size: | 210TC | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

