How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 4.65 |
| L1: | 8.76 in | U: | 0.75 in |
| AA: | 8.88 | AE2: | 0.56 |
| BF: | 0.53 | H: | 0.53 in |
| AB: | 4.07 | L: | 5.51 in |
| BE1: | 0.5 in | AK: | 8.5 |
| T: | 1.125 | I: | 3.77 in |
| G: | 1.94 | AF: | 0.19 |
| P: | 1.88 in | BD: | 9 |
| LL: | 2.12 in | V: | 1.94 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.674 |
| Output Diameter (in): | 1.125 in | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 18 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

