How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AE2: | 0.56 |
| D: | 2.69 | G: | 1.94 |
| H: | 0.53 in | U: | 0.75 in |
| LL: | 2.12 in | AF: | 0.19 |
| V: | 1.94 in | BE1: | 0.5 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | L1: | 8.76 in |
| P: | 1.88 in | AG: | 4.65 |
| AK: | 8.5 | I: | 3.77 in |
| T: | 1.125 | BD: | 9 |
| BF: | 0.53 | L: | 5.51 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Bore Code: | 18 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.47 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

