How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| AJ: | 7.25 | BE1: | 0.5 in |
| G: | 1.94 | V: | 1.94 in |
| AK: | 8.5 | P: | 1.88 in |
| AF: | 0.19 | L: | 5.51 in |
| T: | 1.125 | H: | 0.53 in |
| BF: | 0.53 | LL: | 2.12 in |
| AG: | 4.65 | BD: | 9 |
| AB: | 4.07 | D: | 2.69 |
| L1: | 8.76 in | I: | 3.77 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Assembly: | YFC-1 |
| Model Code: | 23YFC | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.47 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Bore Code: | 18 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

