How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.56 |
| H: | 0.53 in | AA: | 8.88 |
| AJ: | 7.25 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| AF: | 0.19 | AK: | 8.5 |
| AB: | 4.07 | BE1: | 0.5 in |
| L1: | 8.76 in | G: | 1.94 |
| BD: | 9 | T: | 1.125 |
| U: | 0.75 in | V: | 1.94 in |
| I: | 3.77 in | LL: | 2.12 in |
| AG: | 4.65 | D: | 2.69 |
Technical Specifications
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.455 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Ratio: | 80:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 18 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Output RPM: | 21.9 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

