How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AE2: | 0.56 |
| AJ: | 7.25 | T: | 1.125 |
| LL: | 2.12 in | P: | 1.88 in |
| H: | 0.53 in | L: | 5.51 in |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | I: | 3.77 in |
| AB: | 4.07 | AG: | 4.65 |
| V: | 1.94 in | BE1: | 0.5 in |
| AK: | 8.5 | D: | 2.69 |
| AA: | 8.88 | U: | 0.75 in |
| L1: | 8.76 in | BD: | 9 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.455 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 80:1 |
| Assembly: | YFC-1 | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

